- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement Flathead Bit For Screwdriver (Tip Width 4 × Tip Width 6)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of DB4-M
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 4 × 6
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 12
-
- Trusco Code
- 807-0151
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 840.00
|
1 Piece(s)
|
|
7 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 4 × 6
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 12
-
- Trusco Code
- 807-0151
Product Description
[Features]
· Replaceable screwdriver set (DB4) spare part.
Specifications of DB4-M
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 4 × 6
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 12
-
- Trusco Code
- 807-0151
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 840.00
|
1 Piece(s)
|
|
7 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy