(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Handle For Screwdriver

Replacement Handle For Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of DB4-H

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    12
  • Overall Length(mm)
    110
  • Trusco Code
    807-0150
Part Number
DB4-H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,476.00

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    12
  • Overall Length(mm)
    110
  • Trusco Code
    807-0150

Product Description

[Features]
· Replaceable screwdriver set (DB4) spare part.

Specifications of DB4-H

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    12
  • Overall Length(mm)
    110
  • Trusco Code
    807-0150
Part Number
DB4-H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,476.00

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon