- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement Screwdriver Set (Soft Grip)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of DB4
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 × 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- Included
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 12
-
- Overall Length(mm)
- 215
-
- Set Content
- Phillips head replacement bit for screwdriver (No. 2 × No. 3): DB4-P; Flathead bit (tip width 4 × tip width 6): DB4-M; Handle: DB4-H
-
- Trusco Code
- 807-0149
-
- Mass(g)
- 180
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 3,118.91
|
1 Piece(s)
|
|
6 Day(s) or more
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 × 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- Included
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 12
-
- Overall Length(mm)
- 215
-
- Set Content
- Phillips head replacement bit for screwdriver (No. 2 × No. 3): DB4-P; Flathead bit (tip width 4 × tip width 6): DB4-M; Handle: DB4-H
-
- Trusco Code
- 807-0149
-
- Mass(g)
- 180
Product Description
[Features]
· Supports 2 sizes with 1 bit. Pull out or plug in with a single action.
· Uses a non-slip soft grip.
· The shaft is a hexagonal shaft (width across flats 6.3 mm). With bolster (hexagonal width across flats 12 mm), making it possible to tighten with a wrench, etc.
· Commercially available screwdriver bits can also be used. (For items with a shaft width across flats of 6.3 mm and an overall length of at least 65 mm)
Specifications of DB4
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4 × 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- Included
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 12
-
- Overall Length(mm)
- 215
-
- Set Content
- Phillips head replacement bit for screwdriver (No. 2 × No. 3): DB4-P; Flathead bit (tip width 4 × tip width 6): DB4-M; Handle: DB4-H
-
- Trusco Code
- 807-0149
-
- Mass(g)
- 180
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 3,118.91
|
1 Piece(s)
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy