- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
T-Type Torx Bit
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of T-T25
-
- Single Product/Set Classification
- Single Item Others
-
- Application
- For handwork
-
- Width across flat dimension (S Measurement)
- 6.3
-
- Overall length (L dimension)(mm)
- 46
-
- Type
- A
-
- Compatible Model
- 6.3 sq.: BT2-T25, 9.5 sq: BT3-T25
-
- Nominal No.
- T25
-
- Trusco Code
- 807-0725
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,297.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Single Product/Set Classification
- Single Item Others
-
- Application
- For handwork
-
- Width across flat dimension (S Measurement)
- 6.3
-
- Overall length (L dimension)(mm)
- 46
-
- Type
- A
-
- Compatible Model
- 6.3 sq.: BT2-T25, 9.5 sq: BT3-T25
-
- Nominal No.
- T25
-
- Trusco Code
- 807-0725
Product Description
[Features]
· The replacement bit is a set of a single bit and single set screw.
Specifications of T-T25
-
- Single Product/Set Classification
- Single Item Others
-
- Application
- For handwork
-
- Width across flat dimension (S Measurement)
- 6.3
-
- Overall length (L dimension)(mm)
- 46
-
- Type
- A
-
- Compatible Model
- 6.3 sq.: BT2-T25, 9.5 sq: BT3-T25
-
- Nominal No.
- T25
-
- Trusco Code
- 807-0725
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,297.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy