(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9.5 sq. Handle AB-53

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Insert the drive square all the way to the end.

Specifications of AB-53

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 sq.
  • Overall length (L dimension)(mm)
    115
  • l dimensions(mm)
    100
  • D Dimension(mm)
    8
  • Mass(g)
    90
Part Number
AB-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,973.73

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 sq.
  • Overall length (L dimension)(mm)
    115
  • l dimensions(mm)
    100
  • D Dimension(mm)
    8
  • Mass(g)
    90

Product Description

[Features]
· 9.5 sq. square drive that can be used for sockets, hexagon bit sockets, etc.

Specifications of AB-53

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5 sq.
  • Overall length (L dimension)(mm)
    115
  • l dimensions(mm)
    100
  • D Dimension(mm)
    8
  • Mass(g)
    90
Part Number
AB-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,973.73

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon