(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Chest (2-Tier 2-Drawer)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of SKX0012

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    300 × 150 × 145 (including side handle)
  • Case color
    Red
  • Number of Steps(Level)
    2
  • Set Content
    Top mat × 1, drawer mats × 2
  • Top Size w×d×h(mm)
    270 × 140 × 30 × 1
  • Features
    Slide rail, ball bearing
  • Drawer size width x depth x height(mm)
    215 × 130 × 38
Part Number
SKX0012
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,242.62

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    300 × 150 × 145 (including side handle)
  • Case color
    Red
  • Number of Steps(Level)
    2
  • Set Content
    Top mat × 1, drawer mats × 2
  • Top Size w×d×h(mm)
    270 × 140 × 30 × 1
  • Features
    Slide rail, ball bearing
  • Drawer size width x depth x height(mm)
    215 × 130 × 38

Product Description

[Features]
· The smallest model in the SKX series.
· A standard type in which the materials and production method conform to SKX series chests and roller cabinets. The drawers feature bearing rails. Can also be connected with the separately sold mini cabinet (SKX0514).
· An entirely new style of desktop case that can be used as a hobby case for storing such things as watches, cellphones, hobby-related small items as well as for storing tools and parts.

Specifications of SKX0012

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    300 × 150 × 145 (including side handle)
  • Case color
    Red
  • Number of Steps(Level)
    2
  • Set Content
    Top mat × 1, drawer mats × 2
  • Top Size w×d×h(mm)
    270 × 140 × 30 × 1
  • Features
    Slide rail, ball bearing
  • Drawer size width x depth x height(mm)
    215 × 130 × 38
Part Number
SKX0012
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,242.62

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list