(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wagon (4-Tier 1-Drawer)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of SKX2704

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    29,000
  • Width(mm)
    715
  • Depth(mm)
    410
  • Overall Length(mm)
    1011
  • Middle shelf size(mm)
    W 705 × d 400 × h 60 × 2 (withstand load: 15 kg)
  • Base Portion Shelf Size(mm)
    W 705 × d 400 × h 90 × 1 (withstand load: 20 kg)
  • Features
    Slide rail, ball bearing
  • Accessory
    Top mat × 1, drawer mat × 1, tray mats × 3
  • Drawer size(mm)
    W 570 × d 275 × h 65 × 1 (withstand load: 5 kg)
Part Number
SKX2704
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 26,487.31

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    29,000
  • Width(mm)
    715
  • Depth(mm)
    410
  • Overall Length(mm)
    1011
  • Middle shelf size(mm)
    W 705 × d 400 × h 60 × 2 (withstand load: 15 kg)
  • Base Portion Shelf Size(mm)
    W 705 × d 400 × h 90 × 1 (withstand load: 20 kg)
  • Features
    Slide rail, ball bearing
  • Accessory
    Top mat × 1, drawer mat × 1, tray mats × 3
  • Drawer size(mm)
    W 570 × d 275 × h 65 × 1 (withstand load: 5 kg)

Product Description

[Features]
· Free casters with stoppers (two wheels) and fixed casters (two wheels). (ø100 × 30 mm)
· Chests and the like can be loaded on top.
 The SKX0213, SKX0213S, SKX0213BK or SKX3306 can be loaded on top. (Top part withstand load: 20 kg)
· Assembly required.
· The mounting position of the two middle shelves can be moved downward by about 100 mm.

Specifications of SKX2704

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    29,000
  • Width(mm)
    715
  • Depth(mm)
    410
  • Overall Length(mm)
    1011
  • Middle shelf size(mm)
    W 705 × d 400 × h 60 × 2 (withstand load: 15 kg)
  • Base Portion Shelf Size(mm)
    W 705 × d 400 × h 90 × 1 (withstand load: 20 kg)
  • Features
    Slide rail, ball bearing
  • Accessory
    Top mat × 1, drawer mat × 1, tray mats × 3
  • Drawer size(mm)
    W 570 × d 275 × h 65 × 1 (withstand load: 5 kg)
Part Number
SKX2704
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 26,487.31

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list