(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wagon (1-Tier 2-Drawer)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SKX2614

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    48,000
  • Width(mm)
    775
  • Depth(mm)
    515
  • Overall Length(mm)
    880
  • Trusco Code
    852-1396
  • Base Portion Shelf Size(mm)
    W 755 × d 480 × h 90 × 1 (withstand load: 50 kg)
  • Features
    Slide rail, ball bearing
  • Accessory
    Mat for top space × 1, drawer mats × 2, tray mat × 1
  • Drawer size(mm)
    W 630 × d 445 × h 65 × 2 (withstand load: 25 kg)
Part Number
SKX2614
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 40,007.16

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    48,000
  • Width(mm)
    775
  • Depth(mm)
    515
  • Overall Length(mm)
    880
  • Trusco Code
    852-1396
  • Base Portion Shelf Size(mm)
    W 755 × d 480 × h 90 × 1 (withstand load: 50 kg)
  • Features
    Slide rail, ball bearing
  • Accessory
    Mat for top space × 1, drawer mats × 2, tray mat × 1
  • Drawer size(mm)
    W 630 × d 445 × h 65 × 2 (withstand load: 25 kg)

Product Description

[Features]
· Free casters (ø100 × 30 mm) are employed for all wheels
(Two of the wheels have stoppers)
· The top opens for putting in tools.
 Includes holders for storing screwdrivers and other tools on both sides.
· 2-Step locking method
The drawer locks can be operated with the lever in the top part. The top part can be locked with a key.
· Assembly required.

Specifications of SKX2614

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    48,000
  • Width(mm)
    775
  • Depth(mm)
    515
  • Overall Length(mm)
    880
  • Trusco Code
    852-1396
  • Base Portion Shelf Size(mm)
    W 755 × d 480 × h 90 × 1 (withstand load: 50 kg)
  • Features
    Slide rail, ball bearing
  • Accessory
    Mat for top space × 1, drawer mats × 2, tray mat × 1
  • Drawer size(mm)
    W 630 × d 445 × h 65 × 2 (withstand load: 25 kg)
Part Number
SKX2614
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 40,007.16

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon