(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Grindstone, Resin Bond-Type

Diamond Grindstone, Resin Bond-Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Not intended for use during mounting of the actual grindstone to the machine, high-speed rotation, or slide processing.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Resin bond-type developed for use in the fitting, wrapping and fine chamfering of die and machine parts.
[Applicable materials]
· Carbide / hardened steel / general steel / ceramics / glass / silicone / ferrite / porcelain / stone / carbon / precious stones / FRP, etc.

Part Number
DTL-1000
DTL-600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

₹ 33,275.20

1 Piece(s) 23 Day(s) or more 1000

₹ 33,275.20

1 Piece(s) 23 Day(s) or more 600
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

Loading...

  1. 1

Basic Information

Shape Other Thickness(mm) 20 Size Overall Length x Width: 60 x 40
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list