Loading...

General Vertical Type Pressure Gauge, Round Flange (B Type), Compound Gauge

Brand :
MIGISHITA SEIKI

Caution

    Product Description

    [Features]
    · Pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
    · Manufactured for 7 performance factors according to use and objective: normal, for steam, for heat resistance, for vibration resistance, for steam and vibration resistance, for heat and vibration resistance, and dynamic pressure.
    · Product is already type-approved and certification-ready.
    · The accuracy of the Bourdon tube pressure gauge is JIS B 7505-1 Bourdon tube pressure gauge accuracy. Can be manufactured to 0.6, 1.0, 1.6, and 2.5 accuracy classifications.
    · The casing is electrodeposition coated on the SPC for excellent corrosion resistance.