(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
General Vertical Type Pressure Gauge Without Flange (A-Type), Vacuum Gauge

General Vertical Type Pressure Gauge Without Flange (A-Type), Vacuum Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
· Manufactured for 7 performance factors according to use and objective: normal, for steam, for heat resistance, for vibration resistance, for steam and vibration resistance, for heat and vibration resistance, and dynamic pressure.
· Product is already type-approved and certification-ready.
· The accuracy of the Bourdon tube pressure gauge is JIS B 7505-1 Bourdon tube pressure gauge accuracy. Can be manufactured to 0.6, 1.0, 1.6, and 2.5 accuracy classifications.
· The casing is electrodeposition coated on the SPC for excellent corrosion resistance.

Part Number
AVT3/8X100X-0.1MPA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,960.40

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type General Pressure Gauge Standard JIS B7505-1 Application Other
Detailed Type Pressure Range (MPa): -0.1 to 0.1, For Vibration-Resistance Surface diameter(φ) φ100 Case x Connection Section AVT3/8
X
whatsapp-qr whatsapp-icon