(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General-Purpose Pressure Gauge (Star Gauge) Without Flange (A Type)

General-Purpose Pressure Gauge (Star Gauge) Without Flange (A Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,400₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Affordably priced.
· High quality, high performance.
· The case and cover are electrodeposition coated for excellent corrosion resistance.

[Applications]
Used for measuring constant pressure of air, water, oil etc., in which the rate of instantaneous change of pressure per second does not exceed 3% of the total pressure. Manufactured in compliance with the JIS B7505-1 Bourdon tube pressure gauge standard.

Part Number
AT1/4X50X0.1MPA
AT1/4X60X0.1MPA
AT1/4X60X0.4MPA
AT1/4X60X0.6MPA
AT1/4X60X0.25MPA
AT1/4X60X1MPA
AT1/4X60X1.6MPA
AT3/8X75X0.25MPA
AT3/8X100X0.1MPA
AT3/8X100X0.4MPA
AT3/8X100X0.5MPA
AT3/8X100X0.6MPA
AT3/8X100X0.16MPA
AT3/8X100X0.25MPA
AT3/8X100X1.6MPA
AT3/8X100X2.5MPA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Surface diameter
(φ)
Case x Connection Section

₹ 1,814.16

1 Piece(s) 10 Day(s) or more 0 ~ 0.1φ50AT1/4

₹ 1,814.16

1 Piece(s) 5 Day(s) or more 0 ~ 0.1φ60AT1/4

₹ 1,400.29

1 Piece(s) 10 Day(s) or more 0 ~ 0.4φ60AT1/4

₹ 1,400.29

1 Piece(s) 8 Day(s) or more 0 ~ 0.6φ60AT1/4

₹ 1,400.29

1 Piece(s) 8 Day(s) or more 0 ~ 0.25φ60AT1/4

₹ 1,449.85

1 Piece(s) 10 Day(s) or more 0 ~ 1.0φ60AT1/4

₹ 1,400.29

1 Piece(s) 10 Day(s) or more 0 ~ 1.6φ60AT1/4

₹ 1,814.16

1 Piece(s) 10 Day(s) or more 0 ~ 0.25φ75AT3/8

₹ 2,477.16

1 Piece(s) 10 Day(s) or more 0 ~ 0.1φ100AT3/8

₹ 2,145.00

1 Piece(s) 8 Day(s) or more 0 ~ 0.4φ100AT3/8

₹ 2,145.00

1 Piece(s) 10 Day(s) or more 0 ~ 0.5φ100AT3/8

₹ 2,145.00

1 Piece(s) 10 Day(s) or more 0 ~ 0.6φ100AT3/8

₹ 2,477.16

1 Piece(s) 10 Day(s) or more 0 ~ 0.16φ100AT3/8

₹ 2,145.00

1 Piece(s) 10 Day(s) or more 0 ~ 0.25φ100AT3/8

₹ 2,145.00

1 Piece(s) 10 Day(s) or more 0 ~ 1.6φ100AT3/8

₹ 2,145.00

1 Piece(s) 10 Day(s) or more 0 ~ 2.5φ100AT3/8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Surface diameter
(φ)
Case x Connection Section

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Standard JIS B7505-1 Application Constant Pressure Measurement of Gas or Liquid