(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adapter Socket With Magnet for Digital Ratchet Screwdriver

Adapter Socket With Magnet for Digital Ratchet Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of GLK-B2

  • Tip Type
    Hex Type
  • Overall length (mm)
    22.5
  • Presence of magnet at the blade tip
    Available
  • Insertion Angle(mm)
    6.3
  • Product Name
    6.3 sq. adapter socket with magnet
Part Number
GLK-B2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,566.55

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Tip Type
    Hex Type
  • Overall length (mm)
    22.5
  • Presence of magnet at the blade tip
    Available
  • Insertion Angle(mm)
    6.3
  • Product Name
    6.3 sq. adapter socket with magnet

Product Description

[Features]
· A simple, high-precision driver-type torque measurement tool.
· The measurement units are cN·m, N·m (switch conversion possible kgf·m, ozf·in, lbf·in, lbf·ft.)
· Enables quick and accurate management of minimal torque values.
· The number of memory points is 5.
· Includes an automatic power‑off function.
[Applications]
· For screw fastening work at minimal torques.

Specifications of GLK-B2

  • Tip Type
    Hex Type
  • Overall length (mm)
    22.5
  • Presence of magnet at the blade tip
    Available
  • Insertion Angle(mm)
    6.3
  • Product Name
    6.3 sq. adapter socket with magnet
Part Number
GLK-B2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,566.55

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon