(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
BP4M-10T |
BP4M-14T |
BP4M-17T |
BP4M-19T |
BP4M-22T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Mass (g) |
H (mm) |
D2 (mm) |
D1 (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,566.55 |
1 Piece(s) | 6 Day(s) or more | 10 | 79 | 20 | 25 | 15.5 | ||
₹ 1,566.55 |
1 Piece(s) | 5 Day(s) or more | 14 | 96 | 20 | 25 | 20.5 | ||
₹ 1,566.55 |
1 Piece(s) | 5 Day(s) or more | 17 | 116 | 26.5 | 25 | 25 | ||
₹ 1,641.56 |
1 Piece(s) | 5 Day(s) or more | 19 | 127 | 26.5 | 25 | 27.5 | ||
₹ 1,626.82 |
1 Piece(s) | 6 Day(s) or more | 22 | 166 | 25 | 29 | 31 |
[Features]
· Employs the AMBAC system to prevent the pin from jumping out during use.
· Employs Power Fit to prevent the bolts and nuts from slipping.
· Features an easily visible size display in addition to the engraving.
· The new ring type makes it easy to attach the pin and ring.
· A thin and semi-deep type that acts as the intermediate type between the standard and deep types.
[Applications]
· Socket for impact wrenches
Part Number |
---|
BP4M-10T |
BP4M-14T |
BP4M-17T |
BP4M-19T |
BP4M-22T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width across flat dimension (S Measurement) | Mass (g) |
H (mm) |
D2 (mm) |
D1 (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,566.55 |
1 Piece(s) | 6 Day(s) or more | 10 | 79 | 20 | 25 | 15.5 | ||
₹ 1,566.55 |
1 Piece(s) | 5 Day(s) or more | 14 | 96 | 20 | 25 | 20.5 | ||
₹ 1,566.55 |
1 Piece(s) | 5 Day(s) or more | 17 | 116 | 26.5 | 25 | 25 | ||
₹ 1,641.56 |
1 Piece(s) | 5 Day(s) or more | 19 | 127 | 26.5 | 25 | 27.5 | ||
₹ 1,626.82 |
1 Piece(s) | 6 Day(s) or more | 22 | 166 | 25 | 29 | 31 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy