Loading...

Tanizawa Helmet Hisho Special Airlight 2 ST-1830 Type

Brand :
TANIZAWA

Caution

    Product Description

    A best-selling helmet which has excellent ventilation and a transparent visor to maintain a wide field of vision.
    [Features]
    · Equipped with Air Light interior for remarkably improved ventilation.
    · Dual-layer structure that enables large ventilation holes (total area approx. 1,470 mm²) to be created.
    · Inner drainage structure prevents intrusion from rainwater and protruding objects.
    · The transparent visor provides a wide field of vision, enhancing awareness of danger and falling objects.
    · Raindrop redirecting grooves for preventing annoying drips when working in rainy weather.
    · The single-action, ratchet-type head band allows for easy size adjustments.
    [Applications]
    · For protection from flying/falling objects and protection during falls.