(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Esco Rainwear (Navy) EA996XP

Esco Rainwear (Navy) EA996XP

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,911.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA996XP-1C
EA996XP-2C
EA996XP-3C
EA996XP-4C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Compatible Height Compatible Waist Circumference Applicable chest circumference

₹ 3,911.85

1 Piece(s) 6 Day(s) or more M 160 to 170cm 72 to 80cm 84 to 92cm

₹ 3,918.51

1 Piece(s) 6 Day(s) or more L 170 to 180cm 78 to 88cm 90 to 98cm

₹ 3,936.53

1 Piece(s) 6 Day(s) or more LL 175 to 185cm 86 to 96cm 96 to 104cm

₹ 3,948.09

1 Piece(s) 6 Day(s) or more 3L 175 to 185cm 94 to 104cm 102 to 110cm

Basic Specifications

  • Water pressure resistance
    10,000 mmH2O
  • Materials
    Front: 100% polyester (PVC laminate), Lining: 100% polyester (Mesh)
  • Hood
    Retractable in the inner side of a collar
  • Color
    Navy
  • Product Detail Type
    Rainwear (Navy)

Product Description

【Product Specifications】
・Size …M
・Material …Table :Polyester 100%(PVC Laminate ),Back :Polyester 100%(Mesh )
・Foot …Collar Back Receipt Type
・Water …10,000mmH2O
・Color…Navy
・Suitable height…160 to 170cm
・Suitable chest girth…84 to 92cm
・Suitablewaist…72 to 80cm
・Adopted "PVC clear guard" which improves safety with good visibility.
・Back Reflection Print,Adopt design reflex to increase the safety in the center of the back.It brightens brightly and shows its power at night and in bad weather.
・The cuffs are deep and cover the gloves firmly.
・The flap inside the front zipper shuts out the entry of water drops.
・Easy adjustment of hem opening with button.Prevent entrainment of bicycles and other guards as well as guiding of water drops and muddy water jumping up.

Part Number
EA996XP-1C
EA996XP-2C
EA996XP-3C
EA996XP-4C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Compatible Height Compatible Waist Circumference Applicable chest circumference

₹ 3,911.85

1 Piece(s) 6 Day(s) or more M 160 to 170cm 72 to 80cm 84 to 92cm

₹ 3,918.51

1 Piece(s) 6 Day(s) or more L 170 to 180cm 78 to 88cm 90 to 98cm

₹ 3,936.53

1 Piece(s) 6 Day(s) or more LL 175 to 185cm 86 to 96cm 96 to 104cm

₹ 3,948.09

1 Piece(s) 6 Day(s) or more 3L 175 to 185cm 94 to 104cm 102 to 110cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon