(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Moisture Permeable Rainwear (Navy)

Moisture Permeable Rainwear (Navy)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,744.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA996XD-21A
EA996XD-22A
EA996XD-23A
EA996XD-24A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Compatible Height Compatible Waist Circumference Applicable chest circumference

₹ 5,744.65

1 Piece(s) 7 Day(s) or more M 160 to 170cm 72 to 80cm 84 to 92cm

₹ 5,749.78

1 Piece(s) 6 Day(s) or more L 170 to 180cm 78 to 88cm 90 to 98cm

₹ 5,763.80

1 Piece(s) 6 Day(s) or more LL 175 to 185cm 86 to 96cm 96 to 104cm

₹ 5,777.84

1 Piece(s) 7 Day(s) or more 3L 175 to 185cm 94 to 104cm 102 to 110cm

Basic Specifications

  • Water pressure resistance
    10,000 mmH2O
  • Materials
    Front: 100% nylon (PU moisture permeable coating), Lining: 100% polyester (Mesh)
  • Hood
    Retractable in the inner side of a collar
  • Color
    Navy
  • Product Detail Type
    Moisture Permeable Rainwear (Navy)
  • Details 1
    With Waterproof Storage Bag
  • Penetrance
    2,000 g/m^2 / 24 h

Product Description

【Product Specifications】
・size …M
・Material …Table :Nylon 100%(PU Moisture penetration Coating ),Back :Polyester 100%(Mesh )
・Foot …Collar Back Receipt Type
・Water …10,000mmH2O
・Penetration…2,000g/m2-24h
・Color…Navy
・Suitable height…160~170cmSuitable chest girth…84~92cm
・Suitable waist…72~80cm
・With waterproof storage bag
・Improve visibility, wide clear guard
・Double flap to prevent entry of water drops
・Sleeve lining good micro-mesh
・Magic adjustment function to preventrain and wind
・Spindle adjustment for hem and waist
・Both side pockets with high storage capacity
・Prevent drift from drift. Easy to fix & adjust with buttons.

Part Number
EA996XD-21A
EA996XD-22A
EA996XD-23A
EA996XD-24A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Compatible Height Compatible Waist Circumference Applicable chest circumference

₹ 5,744.65

1 Piece(s) 7 Day(s) or more M 160 to 170cm 72 to 80cm 84 to 92cm

₹ 5,749.78

1 Piece(s) 6 Day(s) or more L 170 to 180cm 78 to 88cm 90 to 98cm

₹ 5,763.80

1 Piece(s) 6 Day(s) or more LL 175 to 185cm 86 to 96cm 96 to 104cm

₹ 5,777.84

1 Piece(s) 7 Day(s) or more 3L 175 to 185cm 94 to 104cm 102 to 110cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon