(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Electrical] Oil Pump EA990KT-22

[Electrical] Oil Pump EA990KT-22

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA990KT-22

Part Number
EA990KT-22
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,487.00

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Properness …Light oil, urea water, water, kerosene, antifreeze, washing solution, water soap, insecticide, water fertilizer, pesticide, low viscosity oil
・Hose Length …2.5m
・Continuous Operating Time …15 Minutes
・Weight …396g
・Body Material …Polypropylene
・Power Supply Cord Length …AC Adapter :4m,DC Cable :3.9m
・Can change the position of the nozzle lever.
・With discharge hose storage hook
・Shower Nozzle Adapted
・Discharge Amount …9 to 15L/min
・Power SupplyDC12V・AC100V

Specifications of EA990KT-22

Part Number
EA990KT-22
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,487.00

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1