Loading...

(Battery-Type) Led Rotary Light EA983FS-812

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply …D Size Battery Battery ×2 Pcs (Separately Sold )
    ・Light Source …LED Ball ×30Light
    ・size …Dia 95×145(H)mm
    ・Weight …395g
    ・Material …ABSResin
    ・Bottom With Magnet
    ・Color …Yellow
    ・Continuous Operating Time …Spintimes:15Hour

    (Battery-Type) Led Rotary Light EA983FS-812 | ESCO | MISUMI India