[Battery type ]LED Worksite Flasher Light EA983FS-96

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power Supply …D Size Battery x 2 Pcs (Separately Sold )
・Light Source …LED x 8pcs
・Battery Life …100hours
・Weight …190g
・Material …Body :PolystyreneReceiving section :Polyethylene
・Built-in brightness sensor. Automaticallyblinking at night.
・Size …85 x 375(H)mm