[Solar Charging Type ]Site repeater indicator EA983FS-93

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power Supply …Solar (Nickel hydoride battery )
・Light Source …LED x 6pcs
・Battery Life …60hours
・Weight …210g
・Material …Body :PolystyreneReceiving section :Polyethylene
・Built-in brightness sensor. Automatically blinking atnight.
・With ON/OFF switch
・Size …90 x 280(H)mm
・Color …Red