[Solar Charging Type ]Site repeater indicator (Clamp Press ) EA983FS-91

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power Supply …Solar (Nickel hydoride battery )
・Light Source …LED x 6pcs
・Battery Life …60hours
・Clamp Range …until 55mm
・Material …Body :PolystyreneReceiving section :Polyethylene
・Weight …375g
・Built-in brightness sensor. Automatically blinking at night.
・With ON/OFF switch
・Size …90 x 350(H)mm
・Color …Red