(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LED Marker Light [With Magnet /Battery type ] EA983FR-40A

LED Marker Light [With Magnet /Battery type ] EA983FR-40A

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983FR-40A

Part Number
EA983FR-40A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,798.00

1 Piece(s) 8 Day(s) or more

Product Description

【Product Specifications】
・Material …Polycarbonate Made In
・Power Supply …AA Battery ×4 Pcs (Separately Sold )
・Light Source …LED ×1 Pcs
・size …Dia 95×45(H)mm
・Continuous Operating Time …Lighting Up :About 20~30Hour ,Flashing :About 40Hour
・Weight …130g
・With the back magnet

Specifications of EA983FR-40A

Part Number
EA983FR-40A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,798.00

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1