(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Furniture Metal Fittings To Prevent Tipping EA979CL-2【2 Pieces Per Package】

Furniture Metal Fittings To Prevent Tipping EA979CL-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA979CL-2

  • Color
    [Other] Metallic
  • Materials
    Metal fittings: steel, adhesive: Acrylic type
  • Product Detail Type
    Metal Fitting to Prevent Furniture Tippling Over (2 Pcs.)
  • Mountable size
    Within 65 mm (Gap with wall)
  • Estimated Weight
    360 kg (Per 2 pcs.)
Part Number
EA979CL-2
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 4,853.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Color
    Metallic
  • Materials
    Metal fittings: steel, adhesive: Acrylic type
  • Product Detail Type
    Metal Fitting to Prevent Furniture Tippling Over (2 Pcs.)
  • Mountable size
    Within 65 mm (Gap with wall)
  • Estimated Weight
    360 kg (Per 2 pcs.)

Product Description

【Product Specifications】
・Can firmly fix the storage and the furniture and the wall with adhesion stops.
・Attachment Size …Within 65mm (Space Between Wall Side And It )
・Standard Weight …360kg(per 2 Pcs)
・Material …Metal fittings :Steel , Adhesives :Acrylic fiber System
・Color …Metallic

Specifications of EA979CL-2

  • Color
    [Other] Metallic
  • Materials
    Metal fittings: steel, adhesive: Acrylic type
  • Product Detail Type
    Metal Fitting to Prevent Furniture Tippling Over (2 Pcs.)
  • Mountable size
    Within 65 mm (Gap with wall)
  • Estimated Weight
    360 kg (Per 2 pcs.)
Part Number
EA979CL-2
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 4,853.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1