(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Aseismic Belt For Steel Rack EA979CJ-12

Aseismic Belt For Steel Rack EA979CJ-12

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA979CJ-12

  • Materials
    Buckle: resin; belt: Polypropylene
  • Product Detail Type
    Vibration Resistant Belt for Steel Shelves (for Metal Rack)
  • Load capacity
    Approx. 100 kg (per 1 pc.)
  • Belt width
    25mm
  • Corresponding Strut
    M (L angle/C channel)
  • Compatible Strut
    C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm
  • Compatible Size (mm)
    1200
  • Strut Circumference
    160 to 230mm
Part Number
EA979CJ-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,135.71

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Materials
    Buckle: resin; belt: Polypropylene
  • Product Detail Type
    Vibration Resistant Belt for Steel Shelves (for Metal Rack)
  • Load capacity
    Approx. 100 kg (per 1 pc.)
  • Belt width
    25mm
  • Corresponding Strut
    M (L angle/C channel)
  • Compatible Strut
    C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm
  • Compatible Size (mm)
    1200
  • Strut Circumference
    160 to 230mm

Product Description

【Product Specifications】
・Ideal for mounting on metal rack, L angle, C channel.
・Easy installation with one touch, height adjustment is also possible.
・Belt Width …25mm
・Load Capacity …About 100kg(per 1 pc)
・Material …Buckle :Resin , Belt :Polypropylene
・Correspondence Pole …M(LAngle ・CChannel )
・Compatible Dim. (mm) …1200
・Pole Circumference…160 to 230mm
・Applicable Pole (mm) …C:40 x 40, 45 x 45, 55 x 45, 50 x 50, 55 x 55, L:60 x 40, 50 x 50

Specifications of EA979CJ-12

  • Materials
    Buckle: resin; belt: Polypropylene
  • Product Detail Type
    Vibration Resistant Belt for Steel Shelves (for Metal Rack)
  • Load capacity
    Approx. 100 kg (per 1 pc.)
  • Belt width
    25mm
  • Corresponding Strut
    M (L angle/C channel)
  • Compatible Strut
    C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm
  • Compatible Size (mm)
    1200
  • Strut Circumference
    160 to 230mm
Part Number
EA979CJ-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,135.71

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1