(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vibration Resistant Belt for Steel Shelves (for Metal Rack)

Vibration Resistant Belt for Steel Shelves (for Metal Rack)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,039.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA979CG-9
EA979CG-12
EA979CH-9
EA979CH-12
EA979CH-15
EA979CH-18
EA979CJ-9
EA979CJ-12
EA979CJ-15
EA979CJ-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Corresponding Strut Compatible Strut Compatible Size (mm) Strut Circumference

₹ 3,040.27

1 Piece(s) 6 Day(s) or more Metal Rack ø 25 900 -

₹ 3,133.82

1 Piece(s) 6 Day(s) or more Metal Rack ø 25 1200 -

₹ 3,039.51

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 900 120 to 160mm

₹ 3,134.96

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 1200 120 to 160mm

₹ 3,232.73

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 1500 120 to 160mm

₹ 3,328.36

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 1800 120 to 160mm

₹ 3,041.40

1 Piece(s) 6 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 900 160 to 230mm

₹ 3,135.71

1 Piece(s) 6 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 1200 160 to 230mm

₹ 3,233.47

1 Piece(s) 5 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 1500 160 to 230mm

₹ 3,329.49

1 Piece(s) 6 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 1800 160 to 230mm

Basic Specifications

  • Materials
    Buckle: resin; belt: Polypropylene
  • Product Detail Type
    Vibration Resistant Belt for Steel Shelves (for Metal Rack)
  • Load capacity
    Approx. 100 kg (per 1 pc.)
  • Belt width
    25mm

Product Description

【Product Specifications】
・Ideal for mounting on metal rack, L angle, C channel.
・Easy installation with one touch, height adjustment is also possible.
・Belt Width …25mm
・Load Capacity …About 100kg(per 1 pc)
・Material …Buckle :Resin , Belt :Polypropylene
・Correspondence Pole …Metal Rack
・Compatible Dim. (mm) …1200
・Applicable Pole …Dia 25mm

Part Number
EA979CG-9
EA979CG-12
EA979CH-9
EA979CH-12
EA979CH-15
EA979CH-18
EA979CJ-9
EA979CJ-12
EA979CJ-15
EA979CJ-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Corresponding Strut Compatible Strut Compatible Size (mm) Strut Circumference

₹ 3,040.27

1 Piece(s) 6 Day(s) or more Metal Rack ø 25 900 -

₹ 3,133.82

1 Piece(s) 6 Day(s) or more Metal Rack ø 25 1200 -

₹ 3,039.51

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 900 120 to 160mm

₹ 3,134.96

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 1200 120 to 160mm

₹ 3,232.73

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 1500 120 to 160mm

₹ 3,328.36

1 Piece(s) 6 Day(s) or more S (L angle/C channel) C channel: 30 × 30 mm/35 × 35 mm, L angle: 40 × 40 mm·45 × 30 mm·45 × 45 mm 1800 120 to 160mm

₹ 3,041.40

1 Piece(s) 6 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 900 160 to 230mm

₹ 3,135.71

1 Piece(s) 6 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 1200 160 to 230mm

₹ 3,233.47

1 Piece(s) 5 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 1500 160 to 230mm

₹ 3,329.49

1 Piece(s) 6 Day(s) or more M (L angle/C channel) C channel: 40 × 40 mm, 45 × 45 mm, 55 × 45 mm, 50 × 50 mm, 55 × 55 mm, L angle: 60 × 40 mm·50 × 50 mm 1800 160 to 230mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon