(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cart stopper (white/yellow/black) 2 pieces【2 Pieces Per Package】

Cart stopper (white/yellow/black) 2 pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,684.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
EA979CA-1
EA979CA-2
EA979CA-3
EA979CA-4
EA979CB-1
EA979CB-2
EA979CB-3
EA979CB-4
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Wheel Size

₹ 2,684.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White for 75 mm

₹ 2,696.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White For 100 mm

₹ 2,810.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White For 125 mm

₹ 2,814.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White For 150 mm

₹ 2,684.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black for 75 mm

₹ 2,696.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black For 100 mm

₹ 2,810.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black For 125 mm

₹ 2,814.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black For 150 mm
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Wheel Size

Basic Specifications

  • Materials
    Main Body: Paper board (recycled paper), anti-slip: Urethane rubber
  • Details 1
    With string
  • Product Detail Type
    Stopper for Platform Truck
  • Usable Floor
    Flooring, carpet, tile

Product Description

For platform truck chocks.
Usable floors are assumed to be flooring, carpet, tiles, etc.

Part Number
EA979CA-1
EA979CA-2
EA979CA-3
EA979CA-4
EA979CB-1
EA979CB-2
EA979CB-3
EA979CB-4
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Wheel Size

₹ 2,684.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White for 75 mm

₹ 2,696.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White For 100 mm

₹ 2,810.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White For 125 mm

₹ 2,814.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more White For 150 mm

₹ 2,684.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black for 75 mm

₹ 2,696.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black For 100 mm

₹ 2,810.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black For 125 mm

₹ 2,814.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Yellow/black For 150 mm
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Wheel Size

Loading...

Cart stopper (white/yellow/black) 2 pieces【2 Pieces Per Package】

Cart stopper (white/yellow/black) 2 pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,684.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list