(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Parts Tray (skeleton specification)

Parts Tray (skeleton specification)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 775.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA957AC-111
EA957AC-112
EA957AC-114
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
Color Outer Dimensions
(mm)
Capacity Load Capacity Size (mm)

₹ 775.56

1 Piece(s) 6 Day(s) or more 120 Pink 112×201×75mm 1.1L 4.5 kg Outer Dimensions: 201 × 112 × 75 (H) mm inner dimensions: 184 × 94 × 70 (H) mm effective inner dimensions: 162 × 87 × 67 (H) mm

₹ 1,193.18

1 Piece(s) 6 Day(s) or more 235g Orange 150×201×125mm 2.5L 13.5 kg Outer Dimensions: 201 × 150 × 125 (H) mm inner dimensions: 184 × 126 × 120 (H) mm effective inner dimensions: 162 × 119 × 116 (H) mm

₹ 5,792.51

1 Piece(s) 6 Day(s) or more 1280g Green 450×402×175mm 24L 25 kg Outer Dimensions: 450 × 402 × 175 (H) mm inner dimensions: 410 × 379 × 167 (H) mm effective inner dimensions: 401 × 330 × 161 (H) mm

Basic Specifications

  • Materials
    Polypropylene
  • Details 1
    Semi-transparent type
  • Product Detail Type
    Parts Tray

Product Description

【Product Specifications】
・Material …Polypropylene
・Can Be Vertically Stacked
・Skeleton type. Storage You can check the contents from side when stacking.
・Outside Dim …113 x 201 x 75mm
・Color …Pink
・Volume …1L
・Load Capacity …4.5kg
・Weight …120g
・Translucent Color

Part Number
EA957AC-111
EA957AC-112
EA957AC-114
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
Color Outer Dimensions
(mm)
Capacity Load Capacity Size (mm)

₹ 775.56

1 Piece(s) 6 Day(s) or more 120 Pink 112×201×75mm 1.1L 4.5 kg Outer Dimensions: 201 × 112 × 75 (H) mm inner dimensions: 184 × 94 × 70 (H) mm effective inner dimensions: 162 × 87 × 67 (H) mm

₹ 1,193.18

1 Piece(s) 6 Day(s) or more 235g Orange 150×201×125mm 2.5L 13.5 kg Outer Dimensions: 201 × 150 × 125 (H) mm inner dimensions: 184 × 126 × 120 (H) mm effective inner dimensions: 162 × 119 × 116 (H) mm

₹ 5,792.51

1 Piece(s) 6 Day(s) or more 1280g Green 450×402×175mm 24L 25 kg Outer Dimensions: 450 × 402 × 175 (H) mm inner dimensions: 410 × 379 × 167 (H) mm effective inner dimensions: 401 × 330 × 161 (H) mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon