Loading...

Partition EA954EA-103

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material …Frame :Steel-MadePanel :PolycarbonateConsolidated Part :ABSResin
    ・3-Way Type Partition
    ・With Caster
    ・size …1800×400×1800(H)mm
    ・Weight …16.7kg