(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA951FE-36A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 6,338.27 |
1 Piece(s) | 6 Day(s) or more |
【Product Specifications】
・size …550~950(W) x 260(D) x 300(H)㎜
・Shelf Board Size … 500~900(W) x 206(D)㎜
・Load Capacity …5kg per a Shelf
・Material …Shelf ・Frame :StainlessMounting brackets: Galvanized Steel PlatesCutting Board holder・Hook :StainlessResin Parts :ABS,PA6,PP
・Weight …1.67㎏
・Accessories …Hook 3Pcs.Cutting Board holder 1pc.
・Width can be extended according to attachment places.
・Shelf made of Rust-resistant stainless steel can be put things stabled.
Part Number |
---|
EA951FE-36A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 6,338.27 |
1 Piece(s) | 6 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy