Loading...

Aluminum Foil Adhesive Tape EA944SY-50

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material …Material :Aluminum foil ,Adhesives :Acrylic fiber System
    ・Air conditioning Duct Pipe Repair Most suitable.
    ・The width …50mm
    ・Length …10m
    ・Thickness …0.05mm

    Aluminum Foil Adhesive Tape EA944SY-50 | ESCO | MISUMI India