(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat-adhesive line tape/primer (for Asphalt)

Heat-adhesive line tape/primer (for Asphalt)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944PJ

  • Tape width
    70mm
  • Tape length
    5m
  • Set contents
    220g torch, 3 rolls of 70mm white line tape, 420ml primer
  • Tape thickness(mm)
    1.2
  • color system
    White
Part Number
EA944PJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,809.93

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tape width
    70mm
  • Tape length
    5m
  • Set contents
    220g torch, 3 rolls of 70mm white line tape, 420ml primer
  • Tape thickness(mm)
    1.2
  • color system
    White

Product Description

【Product Specifications】
…220g Torch , 70mm White Line Tape x 3 Rolls , 420ml Primer
・Heat-welding type for adhering by burner
・For line drawing of parking lot, construction of number signs, repair of road drawing
・For road marking on asphalt painted general roads and factory premises
・Construction of the line is possible on the street without masking.
・It is heat welding type and excellent in adhesive strength and abrasion resistance.

Specifications of EA944PJ

  • Tape width
    70mm
  • Tape length
    5m
  • Set contents
    220g torch, 3 rolls of 70mm white line tape, 420ml primer
  • Tape thickness(mm)
    1.2
  • color system
    White
Part Number
EA944PJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,809.93

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon