(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

80 mm x 10 m film repair tape EA944NW-1A

80 mm x 10 m film repair tape EA944NW-1A

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・General use for repairing agriculture film
・Color …Natural
・size …80mm x 10m
・Thickness …0.14mm
・Material …Base Material :PolyolefinAdhesives :Acrylic type
・Adhesive force(N/25mm)…Versus SUS:20Versus PE Sheet :10
・Easy to Handcut, Good workability
・It is excellent in adhesiveness (especially at low temperature) such as agricultural polyolefin and vinyl film.
・Excellent Durability and weather resistance, withstands use in one season.
・Excellent Transparency

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list