- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ceramic Sintered Insulation Tape (Not subject to RCF regulations)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tape width |
Tape length |
|
₹ 15,042.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
50mm |
30m |
|
₹ 10,999.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
100mm |
10m |
Basic Specifications
-
- Materials
- Ceramic fiber (heat treated) + glass fiber + metal wire reinforcement
-
- Maximum operating temperature(°C)
- 800
-
- Tape thickness(mm)
- 2
-
- Base material details
- Ceramic fiber (heat treated) + glass fiber + metal wire reinforcement
Product Description
【Product Specifications】
・Material …Ceramic Fiber (Heat Processing )+Glass Fiber +Metal Line Reinforcement
・Usage Temperature Range …800℃until
・For Piping Heat high Efficiency Insulator Used.
・There is no smoke in the high temperature range by heat treatment.
・RCFRegulation Target Outside
・The width …50mm
・Length …30m
・Thickness …2.0mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tape width |
Tape length |
|
₹ 15,042.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
50mm |
30m |
|
₹ 10,999.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
100mm |
10m |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy