(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

100mmx20m sheet repair adhesive tape

100mmx20m sheet repair adhesive tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 10,553.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA944MT-116
EA944MT-117
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Tape thickness
(mm)
Color detail

₹ 10,553.89

1 Piece(s) 5 Day(s) or more - 0.48 Transparent

₹ 10,553.89

1 Piece(s) 5 Day(s) or more Black 0.55 -

Basic Specifications

  • Tape width
    100mm
  • Tape length
    20m
  • Adhesive
    Acrylic type
  • Product detail type
    100mmx20m sheet repair adhesive tape
  • Base material
    Polyethylene-based
  • Base material details
    Polyethylene

Product Description

For repairing truck sheets, tents, and protective sheets.
·Tape width (mm): 100
·Tape length (m): 20
·Base material: Polyethylene
· Adhesive: acrylic-based
·Base material details: polyethylene

Part Number
EA944MT-116
EA944MT-117
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Tape thickness
(mm)
Color detail

₹ 10,553.89

1 Piece(s) 5 Day(s) or more - 0.48 Transparent

₹ 10,553.89

1 Piece(s) 5 Day(s) or more Black 0.55 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1