(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESCO, Protective Glasses (Anti-Scratch Coating), EA800AR

ESCO, Protective Glasses (Anti-Scratch Coating), EA800AR

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA800AR-26A

  • Details 1
    Scratch prevention coating
  • Details 2
    With a neck cord
  • Lens color
    Clear
  • Glasses Size (mm)
    Temple width: 135, nose to ears (Face depth): 140, temple length (Length to ear): 80, lens size (Length × width): 45 × 80
  • Details 3
    99.99.9% UV cut
Part Number
EA800AR-26A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 565.11

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
Protective glasses with soft rubber temples, neck cord and 99.9% UV protection.

Specifications of EA800AR-26A

  • Details 1
    Scratch prevention coating
  • Details 2
    With a neck cord
  • Lens color
    Clear
  • Glasses Size (mm)
    Temple width: 135, nose to ears (Face depth): 140, temple length (Length to ear): 80, lens size (Length × width): 45 × 80
  • Details 3
    99.99.9% UV cut
Part Number
EA800AR-26A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 565.11

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language