Loading...

LAN cable For Tool Set EA764BR-100

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・ …LAN Cable Tester ,Crimping Pliers (Ratchet Adapted ),Cable untwist tool ,Simplicity peeling Tool ,Connector Protection Cover (White ×12 Pcs ,Blue ×8Piece ),Connector (5e・Solid For ×10Piece ,6・Solid For ×10Piece ),Part Case
    ・Receipt Case Size …380(W)×300(D)×63(H)mm
    ・Weight …1.63kg
    ・Category 6 LAN cable, Enhanced Category 5e LAN cable is a set of parts and tools for making your own cable.