Loading...

Shredder EA763ZD-53A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Shredding Speed …About 2.6m/s(50Hz),About 3.0m/s(60Hz)
・Power Supply …AC100V (50/60Hz)
・Power Consumption …500W(50Hz),600W(60Hz)
・Rated Time …15 Minutes(Continious Using Time at the rated amount of shredding papers)
・Maximum Shredding Capacity …A4copy Paper (High-quality Paper 64g/㎡):23Sheet (50Hz)(※1 or 2 sheets less at 60Hz)
・Waste Basket Volume …About 30L(A4copy Paper About 700Sheet )
・Throat Width/Number …Paper Investment Section :210mm(A4)
・Shredding Shape …Paper :Crosscut (4×34mm)
・Code Length …About 1.4m
・size …380(W)×290(D)×600(H)mm
・Weight …18kg
・Material …ABSResin ,Polypropylene ,Steel
・Function …When paper jam occurs, the cutter is automatically reversed for 3 seconds, and paper is pushed back to the upper part.It will automatically switch off without shredding for five minutes after it switches on.
・Safety Devices …It automatically stops when over-heat prevention equippment motor heats.Dust-Box SwitchThe Power Will Be Automatically Turned Off Once You Open The Door.Temperature FuseWhen the motor is abnormally heated and reaches preset temperature, it will melt open and cut the power.
・Green Purchase compliance
・23 sheets ofA4 copy paper, most suitable for office usage, can be cut together at once by the shredder.To shred 23 sheets of paper for an input is very convenient for abandoning large amount of papers.
・With easy-carry caster.

Shredder EA763ZD-53A | ESCO | MISUMI India