(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[AA × 4 Pcs.]Flashlight/LED (Explosion-proof structure)

[AA × 4 Pcs.]Flashlight/LED (Explosion-proof structure)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 9,905.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA758WR-11B
EA758WR-12B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 9,905.47

1 Piece(s) 6 Day(s) or more Yellow

₹ 9,905.47

1 Piece(s) 6 Day(s) or more Black
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

Basic Specifications

  • Details 1
    Scattered light
  • Light source
    LED bulb
  • Battery used
    AA battery × 4 pcs. (Included)
  • Battery lifespan
    Approx. 5.75 hours
  • Details 2
    Strap included
  • Weight
    207 g (including batteries)
  • Size
    ø 45×178mm
  • Materials
    special resin
  • Waterproof performance
    IPX7
  • Brightness
    183 lumens
  • Beam distance
    184m
  • Illumination Pattern
    Lighting

Product Description

[Features]
Explosion-proof LED flashlight with excellent impact/corrosion/cold/water resistance

Part Number
EA758WR-11B
EA758WR-12B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 9,905.47

1 Piece(s) 6 Day(s) or more Yellow

₹ 9,905.47

1 Piece(s) 6 Day(s) or more Black
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list