(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Led Cap Light EA758EH-2A

Led Cap Light EA758EH-2A

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA758EH-2A

Part Number
EA758EH-2A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,284.33

1 Piece(s) 7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Mode …White LED (High / Low ),Red LED for night vision
・Brightness …85 Lumens (White /High )30 Lumens (White /Low )6 Lumens (Red )
・Battery …AAA Battery x 2 Pcs (included)
・Battery Life …About 4 Hours (High )About 18 Hours (Low)
・Weight …69g(Including Batteries )
・Size …70 x 31 x 27(H)mm
・Irradiation Distance …About 30m(High )About 18m(Low )
・Falling-resistant …2m
・Diffused Light
・Durable metal clip
・Movable head type
・Drip-Proof (IPX4)
・It is possible to attach to a collar of a hat with a clip.Because it is compact and light, it does not block visibility.
・You can easily operate the switch even while gloves are on.

Specifications of EA758EH-2A

Part Number
EA758EH-2A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,284.33

1 Piece(s) 7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Led Cap Light EA758EH-2A

Led Cap Light EA758EH-2A

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language