(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Three Faces Mirror (Hand Mirror Addapted ) EA724YG-21

Three Faces Mirror (Hand Mirror Addapted ) EA724YG-21

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA724YG-21

Part Number
EA724YG-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,701.55

1 Piece(s) 8 Day(s) or more

Product Description

【Product Specifications】
・Mirror size …The top ・The bottom Surface :179×196mm,Middle surface :179×297mm,hand mirror:145×145mm
・flame size…used:190×420×450mm,storaged:190×329×37mm,hand mirror:157×256×8mm
・material…ABS rezin,galss mirror
・Weight…1440g
・It is a vertical triple mirror with hand mirror.

Specifications of EA724YG-21

Part Number
EA724YG-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,701.55

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon