(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super strong eye bolt (High purity, heat treatment)

Super strong eye bolt (High purity, heat treatment)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,973.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA638SR-21
EA638SR-22
EA638SR-23
EA638SR-24
EA638SR-25
EA638SR-26
EA638SR-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

₹ 1,973.65

1 Piece(s) 6 Day(s) or more M6×13 8 0.4 20

₹ 2,233.69

1 Piece(s) 5 Day(s) or more M8×13 8 0.8 20

₹ 2,538.31

1 Piece(s) 6 Day(s) or more M10×17 10 1 25

₹ 2,842.78

1 Piece(s) 6 Day(s) or more M12×20.5 12 1.6 30

₹ 3,077.22

1 Piece(s) 6 Day(s) or more M16×27 14 4.0 35

₹ 6,263.27

1 Piece(s) 6 Day(s) or more M20×30 16 6.0 35

₹ 6,929.35

1 Piece(s) 6 Day(s) or more M24×36 20 8.0 50

Basic Specifications

  • Materials
    High-purity heat-treated steel
  • Product type
    Eye bolt

Product Description

[Features]
A high-strength eye bolt with high-purity heat treatment.
[Specifications]
Materials: high-purity heat-treated steel

Part Number
EA638SR-21
EA638SR-22
EA638SR-23
EA638SR-24
EA638SR-25
EA638SR-26
EA638SR-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

₹ 1,973.65

1 Piece(s) 6 Day(s) or more M6×13 8 0.4 20

₹ 2,233.69

1 Piece(s) 5 Day(s) or more M8×13 8 0.8 20

₹ 2,538.31

1 Piece(s) 6 Day(s) or more M10×17 10 1 25

₹ 2,842.78

1 Piece(s) 6 Day(s) or more M12×20.5 12 1.6 30

₹ 3,077.22

1 Piece(s) 6 Day(s) or more M16×27 14 4.0 35

₹ 6,263.27

1 Piece(s) 6 Day(s) or more M20×30 16 6.0 35

₹ 6,929.35

1 Piece(s) 6 Day(s) or more M24×36 20 8.0 50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon