Loading...

Slender kitchen knife Trowel EA588-36

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Usage …Willow Trowel
    ・Material …S55C
    ・size …90×45mm

    Slender kitchen knife Trowel EA588-36 | ESCO | MISUMI India