Loading...

Tile Cutting Pryor EA587KA-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Jaw size …40×32mm
・Big cutting force that increases hand power up to 10 times
・Max. Opening …48mm
・Full length …250mm