(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

200 kg transport vehicle (Aluminum)

200 kg transport vehicle (Aluminum)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA520BE-9A

  • Weight
    18 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    160 mm (Thermoplastic elastomer)
  • Pusher Height
    930mm
  • Load platform size
    900×600mm
  • Uniformly Distributed Load Capacity
    200 kg
  • Deck Material
    Made of aluminum alloy
  • Floor Height
    230mm
Part Number
EA520BE-9A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 68,226.75

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Weight
    18 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    160 mm (Thermoplastic elastomer)
  • Pusher Height
    930mm
  • Load platform size
    900×600mm
  • Uniformly Distributed Load Capacity
    200 kg
  • Deck Material
    Made of aluminum alloy
  • Floor Height
    230mm

Product Description

【Product Specifications】
・Allowable Uniformly Mounted Load …150kg
・Bed Material …Made-Aluminum Alloy
・Handle Height …930mm
・Bed Height …190mm
・Bed Size …720×450mm
・Wheel …Free ×2,Fixed ×2
・Wheel Dia. …125mm(Thermoplastic Elastomer )
・Weight …11kg

Specifications of EA520BE-9A

  • Weight
    18 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    160 mm (Thermoplastic elastomer)
  • Pusher Height
    930mm
  • Load platform size
    900×600mm
  • Uniformly Distributed Load Capacity
    200 kg
  • Deck Material
    Made of aluminum alloy
  • Floor Height
    230mm
Part Number
EA520BE-9A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 68,226.75

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon