Handy Box Parts Case EA508MD-38

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Polypropylene
・Medium plate Removal Dashboard 8Sheet Adapted
・size …178×120×60mm
・Removal Dashboard …2Sheet

【Product Specifications】
・Material …Polypropylene
・Medium plate Removal Dashboard 8Sheet Adapted
・size …178×120×60mm
・Removal Dashboard …2Sheet