(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Gloves (12 Pairs)【12 Pieces Per Package】

Work Gloves (12 Pairs)

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Weaving By 2 Strings
・Total Weight …500g
・It is a good glove featuring a knitted fabric with a soft texture (Shino yarn).
・Gauge …7
・Full length …200mm
・Size …S
・Special spinning
・Qty. Per Unit …12 pairs

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language