(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gloves, Mechanic (Synthetic leather/black/thickness 0.7 mm/rubber drawstring)

Gloves, Mechanic (Synthetic leather/black/thickness 0.7 mm/rubber drawstring)

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・The Part Starting From The Palm Up To The Fingertip Is Made Of Synthetic Leather Which Is Very Soft And Superior In Its Breathability
・Rubber-Tightened
・The Back Part Of The Hand Is Made Of Spandex Which Is Superior In Its Stretchability AndBreathability
・size …S
・Full length …200mm
・Material …Palm :Synthetic leather substitute ,Outside :Spandex