(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fall Prevention Pliers Wrench (8605-250TBK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 8605-250TBK

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    575
  • Body / Option
    Main Body
  • Nut Opening Range(In)
    1 3/4
  • Nut Opening Range(mm)
    46
  • Specifications
    Handle Specifications: comfort, Pliers: chrome plating, flat grip surface
  • Dimension B1(mm)
    8.0
  • Dimension b2(mm)
    8.0
  • Dimension B3(mm)
    14.0
Part Number
8605-250TBK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,079.84

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    575
  • Body / Option
    Main Body
  • Nut Opening Range(In)
    1 3/4
  • Nut Opening Range(mm)
    46
  • Specifications
    Handle Specifications: comfort, Pliers: chrome plating, flat grip surface
  • Dimension B1(mm)
    8.0
  • Dimension b2(mm)
    8.0
  • Dimension B3(mm)
    14.0

Product Description

Has a smooth jaw so surface processed mounting brackets can be attached without doing damage.
Adjustable tool for screws.
It is very suitable for gripping, holding, compressing and bending workpieces.
Flat jaw does not cause play, preventing damage to the edges of easily damaged fixtures.
It can be directly placed on the workpiece and adjusted with the button.
Flat jaws enable gripping of all sizes up to the indicated maximum opening width.
Since the hinge bolt securely engages, there is no misalignment in adjustment.
With jaw movement provided by the ratchet mechanism, quick bolt tightening and removing is possible.
Strong retaining force with a holding power that is increased ten-fold.
Chrome vanadium electrical steel, forged product, oil quenched.

Specifications of 8605-250TBK

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    575
  • Body / Option
    Main Body
  • Nut Opening Range(In)
    1 3/4
  • Nut Opening Range(mm)
    46
  • Specifications
    Handle Specifications: comfort, Pliers: chrome plating, flat grip surface
  • Dimension B1(mm)
    8.0
  • Dimension b2(mm)
    8.0
  • Dimension B3(mm)
    14.0
Part Number
8605-250TBK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,079.84

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon