(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
2615-200TBK |
2625-200TBK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Dimension L4 (mm) |
Specifications |
---|---|---|---|---|---|---|---|
₹ 6,818.98 |
1 Piece(s) | 5 Day(s) or more | 202 | - | Head: Polished, Handle Specification: Comfort, Pliers: Chrome Plated, Semi-Round, Diagonal Blade (Beveled Cutting Surfaces), Horizontal Gripping Grooves | ||
₹ 7,604.82 |
1 Piece(s) | 6 Day(s) or more | 201 | 23.0 | Handle Specifications: comfort, Pliers: chrome plating, Jaw Angle (°): 40, semicircular opening, angled blade (umbrella shaped cut surface), horizontal line grip surface |
Flexible tip: The shape is stable even when twisted.
Distortion-resistant, flexible precision tip.
Round, flat jaws with long, narrow ends.
With cutting edge (hardness approximately 61 HRC) of soft and hard wire.
Vanadium electrical steel, forged product, oil quenched.
Part Number |
---|
2615-200TBK |
2625-200TBK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Dimension L4 (mm) |
Specifications |
---|---|---|---|---|---|---|---|
₹ 6,818.98 |
1 Piece(s) | 5 Day(s) or more | 202 | - | Head: Polished, Handle Specification: Comfort, Pliers: Chrome Plated, Semi-Round, Diagonal Blade (Beveled Cutting Surfaces), Horizontal Gripping Grooves | ||
₹ 7,604.82 |
1 Piece(s) | 6 Day(s) or more | 201 | 23.0 | Handle Specifications: comfort, Pliers: chrome plating, Jaw Angle (°): 40, semicircular opening, angled blade (umbrella shaped cut surface), horizontal line grip surface |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy